(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof rainbow reel (for outdoor use, with breaker) (BE-30K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BE-30K
SBE-30KC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outlet Specification/Rating Temperature sensor Earth Leakage Breaker Specification Trusco Code Inner capacity

฿ 8,378.21

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) - For leakage protection only 360-8697 1 unit

฿ 8,730.12

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2P / 15 A / 125 V With Ground - Overload Protection / Electric Leakage Dual Purpose 370-4297 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    6
  • Specification 1
    AC100V
  • Specification 2
    Breaker Included
  • Specification 3
    Rainproof type outlet cap
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Mass(kg)
    7.8
  • Inner capacity
    1 unit

Product Description

100 V cord reel with earth leakage breaker for outdoor use.
[Features]
· Equipped with industry's first 2P/2P ground dual purpose type with integrated rainproof electrical outlet.
· The outlet periphery can bend flexibly, and it fits exactly into either a rainproof-type 2P or 2P plug with ground, without leaving any gap.
· BE-30K: Ground fault protection.
· SBE-30KC: Overload and short-circuit protection dual use, with temperature sensor.
[Applications]
· For extending power cables.

Part Number
BE-30K
SBE-30KC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outlet Specification/Rating Temperature sensor Earth Leakage Breaker Specification Trusco Code Inner capacity

฿ 8,378.21

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) - For leakage protection only 360-8697 1 unit

฿ 8,730.12

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2P / 15 A / 125 V With Ground - Overload Protection / Electric Leakage Dual Purpose 370-4297 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1