(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof rainbow reel (for outdoor use) (CE-30)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CE-30
GE-30
GE-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Rated Current
(A)
Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 4,821.43

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 1.25 2 4 164-5064 Single Phase 100 V Type 5.9 1 unit

฿ 5,769.56

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 2 5 164-5072 Single Phase 100 V Type 6.8 1 unit

฿ 6,789.19

CORD REELS(1PHASE 100V) 1 Piece(s) 1 Day(s) 2 3 6 164-5081 Single Phase 100 V Type With Ground 7.5 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electric lamp
  • 2P / 3P Dual Plug
  • Specification 1
    AC100V
  • Specification 2
    Rainproof type outlet cap
  • Electrical wire type
    VCT
  • Inner capacity
    1 unit

Product Description

Outdoor 100 V type cord reel.
[Features]
·CE-30/GE-30: The power distribution part of the outlet board is integrally molded to prevent water from entering.
·GE-30K: The outer circumference of the outlet bends flexibly, so that both rainproof 2P and 2P grounded plugs fit perfectly without gaps.
[Applications]
·Extension of power supply.

Part Number
CE-30
GE-30
GE-30K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Rated Current
(A)
Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 4,821.43

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 1.25 2 4 164-5064 Single Phase 100 V Type 5.9 1 unit

฿ 5,769.56

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 2 5 164-5072 Single Phase 100 V Type 6.8 1 unit

฿ 6,789.19

CORD REELS(1PHASE 100V) 1 Piece(s) 1 Day(s) 2 3 6 164-5081 Single Phase 100 V Type With Ground 7.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Complete water proofing is possible by the integral molded structure of outlet board for distributing member. (CE-30 and GE-30 only)

Specification

●Wire Specification Length(m):30
●Conducting Lamp:○
●SPQ(piece):3
●AC100V
●Wire Type: VCT
●Rainproof Type Outlet Cap