(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sunday Rainbow Reel (Outdoor Use / Rain-Resistant Type) (SS-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SG-20K
SG-30K
SS-20
SS-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Outlet Specification/Rating 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,996.81

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 3 2P / 15 A / 125 V With Ground 370-4301 Single Phase 100 V Type With Ground 5.6 1 unit

฿ 4,689.26

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 3 2P / 15 A / 125 V With Ground 360-5019 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 2,704.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 1.25 2 2P・15A・125V - 327-4641 Single Phase 100 V Type 4.4 1 unit

฿ 2,866.28

CORD REELS(1PHASE 100V) 1 Piece(s) 5 Day(s) 30 1.25 2 2P・15A・125V - 327-4659 Single Phase 100 V Type 5.6 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Rainproof type
  • Rated Current(A)
    5
  • Specification 1
    AC100V
  • Specification 2
    Rainproof type outlet cap
  • Electrical wire type
    VCT
  • Inner capacity
    1 unit

Product Description

An outdoor-use cord reel that can even be used on rainy days.
[Features]
· Includes 4 power outlets.
· Rainproof type.
· 1 plug cover is supplied.
· Complete waterproofing treatment is made possible with single mold casting of the power distribution part of the power outlet board.
[Applications]
· For extending power cables for outdoor work.

Part Number
SG-20K
SG-30K
SS-20
SS-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Outlet Specification/Rating 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,996.81

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 3 2P / 15 A / 125 V With Ground 370-4301 Single Phase 100 V Type With Ground 5.6 1 unit

฿ 4,689.26

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 3 2P / 15 A / 125 V With Ground 360-5019 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 2,704.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 1.25 2 2P・15A・125V - 327-4641 Single Phase 100 V Type 4.4 1 unit

฿ 2,866.28

CORD REELS(1PHASE 100V) 1 Piece(s) 5 Day(s) 30 1.25 2 2P・15A・125V - 327-4659 Single Phase 100 V Type 5.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1