(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Tiger Reel - Single-Phase 100 V With Ground 30 m, With Thermal Breaker (TBR-301KG)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBG-301KGX
TBR-301KG
TGT-301KGX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Rated Current
(A)
Short Circuit Blocker Trusco Code Electrical wire type Mass
(kg)
Inner capacity

฿ 8,421.05

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 5 105-5712 Softom VCT 8.1 1 unit

฿ 12,974.09

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 3 6 164-5340 Softon VCT 8.8 1 unit

฿ 6,713.82

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 5 - 105-5704 Softom VCT 7.9 1 unit

Basic Specifications

  • Electrical wire length(m)
    30
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Outlet Specification/Rating
    2P / 15 A / 125 V With Ground
  • Temperature sensor
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Specification 1
    AC100V
  • Specification 2
    With Brake Stopper
  • Specification 3
    Outlet Cap
  • Outlet Specification Shape
    Single Phase 100 V Type With Ground
  • Inner capacity
    1 unit

Product Description

Cord reel with temperature sensor and ground check.
[Features]
· With wire temperature sensor. A buzzer sounds when the wire or inside temperature becomes 70°C or higher, and the power is automatically switched off when the temperature becomes 80°C.
· Can confirm whether grounding is secure, preventing electric shock incidents due to incomplete grounding.
· We also offer a cord reel that includes a polarity check to confirm whether the outlet polarity is correct.
[Applications]
· For extending power cables.

Part Number
TBG-301KGX
TBR-301KG
TGT-301KGX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Rated Current
(A)
Short Circuit Blocker Trusco Code Electrical wire type Mass
(kg)
Inner capacity

฿ 8,421.05

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 5 105-5712 Softom VCT 8.1 1 unit

฿ 12,974.09

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 3 6 164-5340 Softon VCT 8.8 1 unit

฿ 6,713.82

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 5 - 105-5704 Softom VCT 7.9 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1