(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel, Single-Phase, with 100 V Breaker, Wire Length (m) 10

Cord Reel, Single-Phase, with 100 V Breaker, Wire Length (m) 10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BJ3-101K

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    7
  • Trusco Code
    370-2782
  • Specification 1
    AC100V
  • Specification 2
    With Outlet Cap
  • Specification 3
    Dedicated for ground fault protection
  • Electrical wire type
    VCTF
  • Outlet Specification Shape
    Single-Phase 100 V Type With Ground / With Outlet Cap
  • Mass(kg)
    2.81
  • Inner capacity
    1 unit
Part Number
BJ3-101K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 3,567.44

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    7
  • Trusco Code
    370-2782
  • Specification 1
    AC100V
  • Specification 2
    With Outlet Cap
  • Specification 3
    Dedicated for ground fault protection
  • Electrical wire type
    VCTF
  • Outlet Specification Shape
    Single-Phase 100 V Type With Ground / With Outlet Cap
  • Mass(kg)
    2.81
  • Inner capacity
    1 unit

Product Description

100 V cord reel with earth leakage breaker for safe indoor use.
[Features]
· Wiring specifications: Softon cable VCT 2.0 mm2 x 3C.
· Product rating: 100 V / 6 A.
· Power outlet rating: 2P / 15 A / 125 V with ground, power outlet number: 3.
· Includes an earth leakage breaker for leakage current, overloading, and short-circuiting.
· Comes with 2P/2P grounding combination type new jump plug.
[Applications]
· For extending power cables for indoor work.

Specifications of BJ3-101K

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    2
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Electric lamp
  • Grounding Terminal
  • 2P / 3P Dual Plug
  • Rated Current(A)
    7
  • Trusco Code
    370-2782
  • Specification 1
    AC100V
  • Specification 2
    With Outlet Cap
  • Specification 3
    Dedicated for ground fault protection
  • Electrical wire type
    VCTF
  • Outlet Specification Shape
    Single-Phase 100 V Type With Ground / With Outlet Cap
  • Mass(kg)
    2.81
  • Inner capacity
    1 unit
Part Number
BJ3-101K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 3,567.44

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1