(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BR Type Cord Reel (with Breaker) (BR-201)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BR-201
BR-201KX
BR-301
BR-301KX SALE
BR-501KX SALE
BS-301
BS-301K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
No. of Outlets Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Rated Current
(A)
Earth Leakage Breaker Specification Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 9,401.10

CORD REELS(1PHASE 100V) 1 Piece(s) 90 Day(s) 20 3 2 - - 7 For short circuit, overload, and shorting protection 106-3138 Single Phase 100 V Type 6.6 1 unit

฿ 11,329.27

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 3 3 7 For short circuit, overload, and shorting protection 106-3201 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 10,533.34

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3 2 - - 6 For short circuit, overload, and shorting protection 106-3146 Single Phase 100 V Type 7.8 1 unit

฿ 12,161.37

฿ 11,520.47

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3 3 6 For short circuit, overload, and shorting protection 106-3219 Single Phase 100 V Type With Ground 8.8 1 unit

฿ 15,755.77

฿ 14,843.51

CORD REELS(1PHASE 100V) 1 Piece(s) 90 Day(s) 50 3 3 5 For short circuit, overload, and shorting protection 106-3227 Single Phase 100 V Type With Ground 12 1 unit

฿ 9,280.26

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 4 2 - - 6 Dedicated for ground fault protection 106-3171 Single Phase 100 V Type 8.4 1 unit

฿ 10,501.92

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 4 3 6 Dedicated for ground fault protection 106-3243 Single Phase 100 V Type With Ground 9.4 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Temperature sensor
  • Electric lamp
  • Specification 1
    AC100V
  • Specification 2
    Breaker Included
  • Electrical wire type
    Soft Cable VCT
  • Inner capacity
    1 unit

Product Description

100 V cord reel with earth leakage breaker for indoor use.
[Features]
· Cord reel with earth leakage breaker essential for safe operation.
[Applications]
· For extending power cables.

Part Number
BR-201
BR-201KX
BR-301
BR-301KX SALE
BR-501KX SALE
BS-301
BS-301K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
No. of Outlets Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Rated Current
(A)
Earth Leakage Breaker Specification Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 9,401.10

CORD REELS(1PHASE 100V) 1 Piece(s) 90 Day(s) 20 3 2 - - 7 For short circuit, overload, and shorting protection 106-3138 Single Phase 100 V Type 6.6 1 unit

฿ 11,329.27

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 3 3 7 For short circuit, overload, and shorting protection 106-3201 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 10,533.34

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3 2 - - 6 For short circuit, overload, and shorting protection 106-3146 Single Phase 100 V Type 7.8 1 unit

฿ 12,161.37

฿ 11,520.47

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3 3 6 For short circuit, overload, and shorting protection 106-3219 Single Phase 100 V Type With Ground 8.8 1 unit

฿ 15,755.77

฿ 14,843.51

CORD REELS(1PHASE 100V) 1 Piece(s) 90 Day(s) 50 3 3 5 For short circuit, overload, and shorting protection 106-3227 Single Phase 100 V Type With Ground 12 1 unit

฿ 9,280.26

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 4 2 - - 6 Dedicated for ground fault protection 106-3171 Single Phase 100 V Type 8.4 1 unit

฿ 10,501.92

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 4 3 6 Dedicated for ground fault protection 106-3243 Single Phase 100 V Type With Ground 9.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1