(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Tiger Reel (with Breaker)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,347.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BG-30S
BG-201KX
BG-201KXS
BG-301KX
BG-301KXS
BG-501KX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Grounding Terminal Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 7,097.79

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2P・15A・125V - 418-9612 Single Phase 100 V Type 7.1 1 unit

฿ 6,347.31

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 3 2P / 15 A / 125 V With Ground - 370-2758 Single Phase 100 V Type With Ground 6.4 1 unit

฿ 6,499.05

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 3 2P / 15 A / 125 V With Ground 418-9604 Single Phase 100 V Type With Ground 6.4 1 unit

฿ 7,363.18

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 3 2P / 15 A / 125 V With Ground - 106-3189 Single Phase 100 V Type With Ground 8.1 1 unit

฿ 6,920.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 3 2P / 15 A / 125 V With Ground - 405-4521 Single Phase 100 V Type With Ground 8.1 1 unit

฿ 12,011.14

฿ 11,688.04

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 3 2P / 15 A / 125 V With Ground 106-3197 Single Phase 100 V Type With Ground 11.6 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Features
    Breaker Included
  • Electrical wire thickness(mm2)
    2
  • Electric lamp
  • 2P / 3P Dual Plug
  • Rated Current(A)
    5
  • Specification 1
    AC100V
  • Specification 2
    Breaker Included
  • Specification 3
    With Outlet Cap
  • Specification 4
    For short circuit, overload, and shorting protection
  • Electrical wire type
    VCT Soft Cable
  • Inner capacity
    1 unit

Product Description

A long-selling indoor 100 V cord reel that continues to evolve in every detail.
[Features]
·Electrical wire specifications: VCT Softom Cable 2.0 mm2 × 3C.
·Product Rating: 100 V·5 A.
·Outlet ratings: 2P, 15 A, 125 V with ground, number of outlets: Four.
·Equipped with an overload short-circuit protection combined use earth leakage breaker.
·With 2P/2P grounded dual-use Newbi plug.
·With temperature sensor.
[Applications]
·For power extension for indoor work.

Part Number
BG-30S
BG-201KX
BG-201KXS
BG-301KX
BG-301KXS
BG-501KX SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Grounding Terminal Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 7,097.79

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2P・15A・125V - 418-9612 Single Phase 100 V Type 7.1 1 unit

฿ 6,347.31

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 3 2P / 15 A / 125 V With Ground - 370-2758 Single Phase 100 V Type With Ground 6.4 1 unit

฿ 6,499.05

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 3 2P / 15 A / 125 V With Ground 418-9604 Single Phase 100 V Type With Ground 6.4 1 unit

฿ 7,363.18

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 3 2P / 15 A / 125 V With Ground - 106-3189 Single Phase 100 V Type With Ground 8.1 1 unit

฿ 6,920.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 3 2P / 15 A / 125 V With Ground - 405-4521 Single Phase 100 V Type With Ground 8.1 1 unit

฿ 12,011.14

฿ 11,688.04

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 3 2P / 15 A / 125 V With Ground 106-3197 Single Phase 100 V Type With Ground 11.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1