(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Thick Electrical Wiring Specification Upper Reel (PS-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PS-20
PS-201K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 4,479.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 - - 370-4017 Single Phase 100 V Type 6.0 1 unit

฿ 5,660.03

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 3 370-4025 Single Phase 100 V Type With Ground 7.0 1 unit

Basic Specifications

  • Electrical wire length(m)
    20
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    3.5
  • Rated Current(A)
    10
  • Specification 1
    AC100V
  • Electrical wire type
    Soft VCT
  • Inner capacity
    1 unit

Product Description

100 V type cord reel for indoor use with 3.5 mm ultra-thick cable specification.
[Features]
· Ultra-thick 3.5 mm cable specification.
· It prevents voltage drop and supplies consistently stable power.
[Applications]
· For extending power cables.

Part Number
PS-20
PS-201K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 4,479.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 - - 370-4017 Single Phase 100 V Type 6.0 1 unit

฿ 5,660.03

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 3 370-4025 Single Phase 100 V Type With Ground 7.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1