(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel, SHIN SUNDAY REEL (Cable Thickness 2, 3.5 mm) (PT-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PT-20
ST-20
ST-20K
ST-20KS
ST-20S
ST-30
ST-30K
ST-30KS
ST-30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Grounding Terminal 2P / 3P Dual Plug Rated Current
(A)
Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,968.89

CORD REELS(1PHASE 100V) 1 Piece(s) 5 Day(s) 20 3.5 2 2P・15A・125V - - - 10 370-4033 Single Phase 100 V Type 6.0 1 unit

฿ 3,092.86

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2 2P・15A・125V - - - 6 370-4432 Single Phase 100 V Type 4.9 1 unit

฿ 4,149.88

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 2 3 2P / 15 A / 125 V With Ground - 6 370-4441 Single Phase 100 V Type With Ground 5.4 1 unit

฿ 4,193.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 3 2P / 15 A / 125 V With Ground 6 418-9752 Single Phase 100 V Type With Ground 5.4 1 unit

฿ 3,353.59

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2 2P・15A・125V - - 6 418-9761 Single Phase 100 V Type 4.9 1 unit

฿ 4,142.86

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - - 6 370-4459 Single Phase 100 V Type 6.3 1 unit

฿ 5,977.78

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 2P / 15 A / 125 V With Ground - 6 370-4467 Single Phase 100 V Type With Ground 7.1 1 unit

฿ 5,472.35

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 2P / 15 A / 125 V With Ground 6 418-9779 Single Phase 100 V Type With Ground 7.1 1 unit

฿ 4,332.47

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - 6 418-9787 Single Phase 100 V Type 6.3 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electric lamp
  • Specification 1
    AC100V
  • Electrical wire type
    VCT
  • Inner capacity
    1 unit

Product Description

Compact and user-friendly high class cord reel for indoor use.
[Features]
· A compact design tailored into a handy size.
· High class cord reel that is highly usable for various types of work.
· It can be used up to 6 A with wire wound and up to 15 A with wire pulled out to the full length (to yellow stop mark).
[Applications]
· For extending power cables for indoor work.

Part Number
PT-20
ST-20
ST-20K
ST-20KS
ST-20S
ST-30
ST-30K
ST-30KS
ST-30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Grounding Terminal 2P / 3P Dual Plug Rated Current
(A)
Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,968.89

CORD REELS(1PHASE 100V) 1 Piece(s) 5 Day(s) 20 3.5 2 2P・15A・125V - - - 10 370-4033 Single Phase 100 V Type 6.0 1 unit

฿ 3,092.86

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2 2P・15A・125V - - - 6 370-4432 Single Phase 100 V Type 4.9 1 unit

฿ 4,149.88

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 2 3 2P / 15 A / 125 V With Ground - 6 370-4441 Single Phase 100 V Type With Ground 5.4 1 unit

฿ 4,193.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 3 2P / 15 A / 125 V With Ground 6 418-9752 Single Phase 100 V Type With Ground 5.4 1 unit

฿ 3,353.59

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2 2P・15A・125V - - 6 418-9761 Single Phase 100 V Type 4.9 1 unit

฿ 4,142.86

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - - 6 370-4459 Single Phase 100 V Type 6.3 1 unit

฿ 5,977.78

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 2P / 15 A / 125 V With Ground - 6 370-4467 Single Phase 100 V Type With Ground 7.1 1 unit

฿ 5,472.35

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 2P / 15 A / 125 V With Ground 6 418-9779 Single Phase 100 V Type With Ground 7.1 1 unit

฿ 4,332.47

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - 6 418-9787 Single Phase 100 V Type 6.3 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: There are the 15A and 6A rating for plug and outlet. Which specifications can I actually use?
Answer: The product can be used up to 6 A when the cable is stored in the reel, and up to 15 A when fully extended (to the yellow stop mark).
Question: Can the cable reel be used at 15 A or higher?
Answer: The allowable current of the cable is 22 A at VCT2 x 2.0 mm2, but since the outlet is generally 125 V 15 A, it can only be used up to 15 A.