(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sun Tiger Reel 20 m/ 30 m/ 50 m (GT-30)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GT-20
GT-20S
GT-30
GT-30S
GT-50
GT-301KX
GT-301KXS
GT-501KX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,310.48

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2P・15A・125V - - - 106-2743 Single Phase 100 V Type 4.2 1 unit

฿ 3,600.68

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2P・15A・125V - - 418-9655 Single Phase 100 V Type 4.2 1 unit

฿ 3,836.19

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2P・15A・125V - - - 106-2751 Single Phase 100 V Type 7.0 1 unit

฿ 4,796.52

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2P・15A・125V - - 418-9671 Single Phase 100 V Type 7.0 1 unit

฿ 5,514.29

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 2 2P・15A・125V - - 106-2760 Single Phase 100 V Type 10 1 unit

฿ 5,607.35

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 3 2P / 15 A / 125 V With Ground - 106-2891 Single Phase 100 V Type With Ground 7.9 1 unit

฿ 6,002.69

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3 2P / 15 A / 125 V With Ground 418-9663 Single Phase 100 V Type With Ground 7.9 1 unit

฿ 8,922.13

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 3 2P / 15 A / 125 V With Ground 106-2905 Single Phase 100 V Type With Ground 11.4 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Electric lamp
  • Rated Current(A)
    5
  • Specification 1
    AC100V
  • Electrical wire type
    VCT Soft Cable
  • Inner capacity
    1 unit

Product Description

100 V type cord reel for indoor use.
[Features]
·The long-selling Sun Tiger reel.
·With dust cap and nameplate.
[Applications]
·Extension of power supply.

Part Number
GT-20
GT-20S
GT-30
GT-30S
GT-50
GT-301KX
GT-301KXS
GT-501KX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,310.48

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2P・15A・125V - - - 106-2743 Single Phase 100 V Type 4.2 1 unit

฿ 3,600.68

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 2 2P・15A・125V - - 418-9655 Single Phase 100 V Type 4.2 1 unit

฿ 3,836.19

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2P・15A・125V - - - 106-2751 Single Phase 100 V Type 7.0 1 unit

฿ 4,796.52

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2P・15A・125V - - 418-9671 Single Phase 100 V Type 7.0 1 unit

฿ 5,514.29

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 2 2P・15A・125V - - 106-2760 Single Phase 100 V Type 10 1 unit

฿ 5,607.35

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 3 2P / 15 A / 125 V With Ground - 106-2891 Single Phase 100 V Type With Ground 7.9 1 unit

฿ 6,002.69

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3 2P / 15 A / 125 V With Ground 418-9663 Single Phase 100 V Type With Ground 7.9 1 unit

฿ 8,922.13

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 3 2P / 15 A / 125 V With Ground 106-2905 Single Phase 100 V Type With Ground 11.4 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1