(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cord Reel Standard Type (Temperature Sensor)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,457.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JS-101
JS-101K
JS-101KS
JS-101S
JT3-101
JT3-101K
JT3-101KS
JT3-101S
JT-101
JT-101S
NJ-101KE
NJ-101S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Number of electrical wire cores
(C)
Temperature sensor Electric lamp Grounding Terminal 2P / 3P Dual Plug Rated Current
(A)
Trusco Code Electrical wire type Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 1,457.78

CORD REELS(1PHASE 100V) 2 Piece(s) 5 Day(s) 4 2 - - - - 5 370-3525 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.0 1 unit

฿ 2,098.06

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 4 3 - - 5 370-3533 VCTF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.37 1 unit

฿ 2,351.98

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 4 3 - 5 418-9680 VCTF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.37 1 unit

฿ 1,685.10

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - - 5 418-9698 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.0 1 unit

฿ 1,966.93

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - - 7 370-3541 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.56 1 unit

฿ 2,314.19

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 3 - 7 106-2883 VSRF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.71 1 unit

฿ 5,760.00

CORDREELS(1PHASE100V) 1 Piece(s) 12 Day(s) 4 3 7 418-9710 VSRF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.71 1 unit

฿ 1,974.84

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - 7 418-9728 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.56 1 unit

฿ 1,657.42

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - - 5 106-2701 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.21 1 unit

฿ 1,997.42

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 4 2 - - 5 418-9701 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.21 1 unit

฿ 2,296.11

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 3 - Adapter 5 370-3843 VCTF Single Phase 100 V Type With Ground 2.02 1 unit

฿ 1,943.38

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 2 - - 5 424-9933 VCTF Single Phase 100 V Type 1.7 1 unit

Basic Specifications

  • Electrical wire length(m)
    10
  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • Electrical wire thickness(mm2)
    2
  • Specification 1
    AC100V
  • Inner capacity
    1 unit

Product Description

Compact 100 V type cord reel for indoor use, convenient for minor tasks.
[Features]
· Wiring specifications: VCT 2.0 mm2 x 3C.
· Product rating: 125 V / 6 A.
· Power outlet rating: 2P / 15 A / 125 V with ground, power outlet number: 4.
· Comes with 2P/2P grounding combination type jump plug.
· With temperature sensor.
[Applications]
· For extending power cables for indoor work.

Part Number
JS-101
JS-101K
JS-101KS
JS-101S
JT3-101
JT3-101K
JT3-101KS
JT3-101S
JT-101
JT-101S
NJ-101KE
NJ-101S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship No. of Outlets Number of electrical wire cores
(C)
Temperature sensor Electric lamp Grounding Terminal 2P / 3P Dual Plug Rated Current
(A)
Trusco Code Electrical wire type Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 1,457.78

CORD REELS(1PHASE 100V) 2 Piece(s) 5 Day(s) 4 2 - - - - 5 370-3525 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.0 1 unit

฿ 2,098.06

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 4 3 - - 5 370-3533 VCTF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.37 1 unit

฿ 2,351.98

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 4 3 - 5 418-9680 VCTF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.37 1 unit

฿ 1,685.10

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - - 5 418-9698 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.0 1 unit

฿ 1,966.93

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - - 7 370-3541 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.56 1 unit

฿ 2,314.19

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 3 - 7 106-2883 VSRF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.71 1 unit

฿ 5,760.00

CORDREELS(1PHASE100V) 1 Piece(s) 12 Day(s) 4 3 7 418-9710 VSRF Single Phase 100 V Type With Ground / Dustproof Shutter Included 2.71 1 unit

฿ 1,974.84

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - 7 418-9728 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.56 1 unit

฿ 1,657.42

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 4 2 - - - 5 106-2701 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.21 1 unit

฿ 1,997.42

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 4 2 - - 5 418-9701 VCTF Single Phase 100 V Type Dustproof Shutter Included 2.21 1 unit

฿ 2,296.11

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 3 - Adapter 5 370-3843 VCTF Single Phase 100 V Type With Ground 2.02 1 unit

฿ 1,943.38

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 2 2 - - 5 424-9933 VCTF Single Phase 100 V Type 1.7 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1