(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AP Type Cord Reel (AP-201)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AP-201
AP-201K
AP-301
AP-301K
AP-331
LP-331K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 5,598.04

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 2 2 - - 106-2778 Single Phase 100 V Type With Outlet Cap 6.6 1 unit

฿ 7,773.62

CORD REELS(1PHASE 100V) 1 Piece(s) 90 Day(s) 20 2 3 106-2913 Single-Phase 100 V Type With Ground / With Outlet Cap 7.2 1 unit

฿ 6,241.16

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2 - - 106-2786 Single Phase 100 V Type With Outlet Cap 7.8 1 unit

฿ 9,266.05

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 106-2921 Single-Phase 100 V Type With Ground / With Outlet Cap 8.8 1 unit

฿ 8,729.78

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3.5 2 - - 106-2808 Single Phase 100 V Type With Outlet Cap 9.4 1 unit

฿ 12,860.45

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3.5 3 106-4355 Single Phase 100 V Type With Ground 12 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Electric lamp
  • Rated Current(A)
    7
  • Specification 1
    AC100V
  • Electrical wire type
    Soft Cable VCT
  • Inner capacity
    1 unit

Product Description

100 V type cord reel for indoor use.
[Features]
· Prevents outlet fires (ignition) and malfunctions caused by oil or dust. Single action opening type.
[Applications]
· For extending power cables.

Part Number
AP-201
AP-201K
AP-301
AP-301K
AP-331
LP-331K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 5,598.04

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 20 2 2 - - 106-2778 Single Phase 100 V Type With Outlet Cap 6.6 1 unit

฿ 7,773.62

CORD REELS(1PHASE 100V) 1 Piece(s) 90 Day(s) 20 2 3 106-2913 Single-Phase 100 V Type With Ground / With Outlet Cap 7.2 1 unit

฿ 6,241.16

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2 - - 106-2786 Single Phase 100 V Type With Outlet Cap 7.8 1 unit

฿ 9,266.05

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 106-2921 Single-Phase 100 V Type With Ground / With Outlet Cap 8.8 1 unit

฿ 8,729.78

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3.5 2 - - 106-2808 Single Phase 100 V Type With Outlet Cap 9.4 1 unit

฿ 12,860.45

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 3.5 3 106-4355 Single Phase 100 V Type With Ground 12 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1