(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shin Sunday Reel 30 m/ 50 m (GV-50)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GV-50
GV-501K
SGV-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 6,842.67

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 2 - - - 370-3371 Single Phase 100 V Type 10.2 1 unit

฿ 8,131.43

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 50 3 - 370-3380 Single Phase 100 V Type With Ground 10.8 1 unit

฿ 4,169.21

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2P・15A・125V - - 370-4319 Single Phase 100 V Type 6.6 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Temperature sensor
  • Electric lamp
  • Rated Current(A)
    5
  • Specification 1
    AC100V
  • Electrical wire type
    VCT
  • Inner capacity
    1 unit

Product Description

100 V type cord reel for indoor use.
[Features]
· Outline characters on the disc enhancing the heat radiating effect from the cable.
· The dustproof shutter prevents dust from entering the outlet.
· A jump plug that can be connected to either end of a 2P/2P grounding cord. (GV-501K only)
· Primary components of sturdy main unit are all iron.
· The power outlet is made of phenol resin, which is safe even with high loads. Equipped with a dustproof cap that prevents dust from entering.
· With temperature sensor which prevents wire melting and burnout accidents. (Manual return type)
· It detects abnormal temperature increases on power cables and stops supply of power to the outlet.
[Applications]
· For extending power cables.

Part Number
GV-50
GV-501K
SGV-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Number of electrical wire cores
(C)
Outlet Specification/Rating Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 6,842.67

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 50 2 - - - 370-3371 Single Phase 100 V Type 10.2 1 unit

฿ 8,131.43

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 50 3 - 370-3380 Single Phase 100 V Type With Ground 10.8 1 unit

฿ 4,169.21

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 2P・15A・125V - - 370-4319 Single Phase 100 V Type 6.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1