(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Sunday Reel (C-20SIN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-20SIN
C-30SIN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Rated Current
(A)
Trusco Code Mass
(kg)
Inner capacity

฿ 2,620.37

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 5 370-2821 4.0 1 unit

฿ 3,291.05

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 4 370-2839 5.2 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    1.25
  • Number of electrical wire cores(C)
    2
  • Outlet Specification/Rating
    2P・15A・125V
  • Specification 1
    AC100V
  • Electrical wire type
    VCT
  • Outlet Specification Shape
    Single Phase 100 V Type
  • Inner capacity
    1 unit

Product Description

100 V type cord reel for indoor use.
[Features]
· C-20SIN: Two-tone color drum, color cable, outlet with dust-proof shutter, 20 m type.
· S-30SIN: Fully flat panel, outlet with dust-proof shutter, 30 m type.
[Applications]
· For extending power cables.

Part Number
C-20SIN
C-30SIN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Rated Current
(A)
Trusco Code Mass
(kg)
Inner capacity

฿ 2,620.37

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 5 370-2821 4.0 1 unit

฿ 3,291.05

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 4 370-2839 5.2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1