(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sunday Reel (S-20)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GS-30
GS-30S
GS-50
GS-301K
GS-301KS
S-20
S-20S
S-30
S-30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Electric lamp Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,860.05

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - - - 106-2727 Single Phase 100 V Type 6.6 1 unit

฿ 4,502.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - - 418-9647 Single Phase 100 V Type 6.6 1 unit

฿ 5,643.00

CORD REELS(1PHASE 100V) 1 Piece(s) 1 Day(s) 50 2 2 2P・15A・125V - - - 106-2735 Single Phase 100 V Type 10.2 1 unit

฿ 5,005.29

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 2P / 15 A / 125 V With Ground - 370-3355 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 5,170.32

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 3 2P / 15 A / 125 V With Ground 418-9639 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 2,703.33

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 1.25 2 2P・15A・125V - - - - 370-4289 Single Phase 100 V Type 4.6 1 unit

฿ 2,787.66

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 1.25 2 2P・15A・125V - - - 418-9736 Single Phase 100 V Type 4.6 1 unit

฿ 3,352.00

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 1.25 2 2P・15A・125V - - - - 106-2719 Single Phase 100 V Type 5.8 1 unit

฿ 3,725.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 1.25 2 2P・15A・125V - - - 418-9744 Single Phase 100 V Type 5.8 1 unit

Basic Specifications

  • Product Type
    Cord Reel
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Rated Current(A)
    5
  • Specification 1
    AC100V
  • Specification 2
    With dust-proof shutter
  • Electrical wire type
    VCT
  • Inner capacity
    1 unit

Product Description

A 100V cord reel for indoor use that combines practicality and robustness.
[Features]
·S-30 product rating: 125 V, 5 A, outlet rating: 2P, 15 A, 125 V, number of outlets: Four.
·S-30S product rating: 125 V, 5 A, outlet rating: 2P, 15 A, 125 V, number of outlets: 4 with temperature sensors.
·GS-50 product rating: 125 V, 5 A, outlet rating: 2P, 15 A, 125 V, number of outlets: 4 with temperature sensors.
[Applications]
For power extension for indoor work.

Part Number
GS-30
GS-30S
GS-50
GS-301K
GS-301KS
S-20
S-20S
S-30
S-30S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Outlet Specification/Rating Temperature sensor Electric lamp Grounding Terminal 2P / 3P Dual Plug Trusco Code Outlet Specification Shape Mass
(kg)
Inner capacity

฿ 3,860.05

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - - - 106-2727 Single Phase 100 V Type 6.6 1 unit

฿ 4,502.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 2 2P・15A・125V - - - 418-9647 Single Phase 100 V Type 6.6 1 unit

฿ 5,643.00

CORD REELS(1PHASE 100V) 1 Piece(s) 1 Day(s) 50 2 2 2P・15A・125V - - - 106-2735 Single Phase 100 V Type 10.2 1 unit

฿ 5,005.29

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 2 3 2P / 15 A / 125 V With Ground - 370-3355 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 5,170.32

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 2 3 2P / 15 A / 125 V With Ground 418-9639 Single Phase 100 V Type With Ground 7.2 1 unit

฿ 2,703.33

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 1.25 2 2P・15A・125V - - - - 370-4289 Single Phase 100 V Type 4.6 1 unit

฿ 2,787.66

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 20 1.25 2 2P・15A・125V - - - 418-9736 Single Phase 100 V Type 4.6 1 unit

฿ 3,352.00

CORD REELS(1PHASE 100V) 1 Piece(s) 12 Day(s) 30 1.25 2 2P・15A・125V - - - - 106-2719 Single Phase 100 V Type 5.8 1 unit

฿ 3,725.00

CORD REELS(1PHASE 100V) 1 Piece(s) 10 Day(s) 30 1.25 2 2P・15A・125V - - - 418-9744 Single Phase 100 V Type 5.8 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sunday reel of high cost performance of practicality and robustness.

Specification

●Wire Specification Number of Cores(C):2
●Outlet Specification Rated:2P/15A/125V
●Outlet Specification Shape:s
●AC100V
●Wire Type: VCT
●Outlet with Dust Cover