(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Roller, Hardness: 90° (NO10175)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO10140
NO10175
NO101100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,077.00

ROLLERS 1 Piece(s) 12 Day(s) 40 252-0397 120 1 pc.

฿ 1,990.00

ROLLERS 1 Piece(s) 1 Day(s) 75 252-0389 170 1 pc.

฿ 2,527.00

ROLLERS 1 Piece(s) 1 Day(s) 100 385-7395 220 1 pc.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Urethene Rubber
  • Hardness
    90°
  • Features
    Metal fitted on the rear so that protruding objects can be struck. There is no concern for producing gloss when wall paper cloth is pressed.
  • Use
    For holding cloth joint parts
  • Roller Diameter(mm)
    35
  • Handle Length(mm)
    140
  • Specifications
    With Bearing
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Stainless balls are used for the bearings, so they do not rust.
·Metal fittings are attached to the rear so that projections can hit it.
·You don't have to worry about making it shiny when pressing the wallpaper cloth.
[Applications]
·For holding cloth joints.

Part Number
NO10140
NO10175
NO101100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,077.00

ROLLERS 1 Piece(s) 12 Day(s) 40 252-0397 120 1 pc.

฿ 1,990.00

ROLLERS 1 Piece(s) 1 Day(s) 75 252-0389 170 1 pc.

฿ 2,527.00

ROLLERS 1 Piece(s) 1 Day(s) 100 385-7395 220 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The bearings use stainless steel balls and do not rust.
●Metal fittings are attached so that protrusions can beat on the rear.

Usage

●For holding the joints of cloths.

Specification

●SPQ(piece):10
●Handle Length: 140mm
●With bearing

Materials

●Roller Part: Urethane Rubber(hardness 90 degrees)