(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ota Seisakusho Duracon Roller, Using Rust-Free High-Grade Bearings (NO10040)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO10040
NO10075
NO100100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 828.63

ROLLERS 1 Piece(s) Same day 40 252-0338 120 1 pc.

฿ 1,498.00

ROLLERS 1 Piece(s) 1 Day(s) 75 252-0320 180 1 pc.

฿ 1,811.71

ROLLERS 2 Piece(s) 5 Day(s) 100 385-7387 240 1 pc.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Duracon Resin
  • Features
    Rust-proof high-grade bearings ensure excellent durability and smooth roller rotation.
  • Use
    For vinyl cloth and strong waist wallpaper. For pushing corner joints on wallpaper cloth.
  • Roller Diameter(mm)
    35
  • Handle Length(mm)
    140
  • Specifications
    No Bearing
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Uses rust-free, high-grade bearings for excellent durability and very smooth rotation.
·Metal fittings are attached to the rear so that projections can hit it.
[Applications]
·For vinyl cloth and stiff wallpaper.
·For holding joint corners of wallpaper cloth.

Part Number
NO10040
NO10075
NO100100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 828.63

ROLLERS 1 Piece(s) Same day 40 252-0338 120 1 pc.

฿ 1,498.00

ROLLERS 1 Piece(s) 1 Day(s) 75 252-0320 180 1 pc.

฿ 1,811.71

ROLLERS 2 Piece(s) 5 Day(s) 100 385-7387 240 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It uses rust proof luxury bearings, has excellent durability, and turns very smoothly.

Usage

●For holding the wallpaper cloth's joint corner

Specification

●SPQ(piece):10
●Handle Length: 140mm
●With bearing

Materials

●Roller: DuraconR Resin