(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ota Seisakusho Duracon Roller (NO10440)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO10440
NO10475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 472.00

ROLLERS 1 Piece(s) 40 Day(s) 40 252-0303 135 1 pc.

฿ 657.58

ROLLERS 2 Piece(s) 8 Day(s) 75 252-0311 185 1 pc.

Basic Specifications

  • Product Model
    Roller
  • Roller Raw Material
    Duracon Resin
  • Features
    Provides superior cost performance.
  • Use
    For holding cloth joint parts
  • Roller Diameter(mm)
    35
  • Handle Length(mm)
    140
  • Specifications
    No Bearing
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses Duracon® for smooth rotation.
· Superior cost performance.

[Applications]
· For pressing wallpaper joints.

Part Number
NO10440
NO10475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 472.00

ROLLERS 1 Piece(s) 40 Day(s) 40 252-0303 135 1 pc.

฿ 657.58

ROLLERS 2 Piece(s) 8 Day(s) 75 252-0311 185 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1