(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Tool Set, Sheet Clip (YS-211-01-01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
YS-211-01-01
YS-211-02-01
YS-211-03-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening Dimension
(mm)
Mass
(g)

฿ 438.69

INSULATINGSHEETS 1 Piece(s) Quote 65 115

฿ 618.57

INSULATING SHEETS 1 Piece(s) 40 Day(s) 55 110

฿ 674.29

INSULATING SHEETS 1 Piece(s) 40 Day(s) 140 115

Basic Specifications

  • Applicable Standard
    None
  • Material
    Polypropylene
  • Features
    Easily secure vinyl sheets, high pressure plastic, and more.
  • Intended Use
    For fixing insulation protector such as rubber or plastic sheet to the charging unit

Product Description

[Features]
· Easy anchoring of vinyl sheets, high-pressure plastic sheets, etc.

[Applications]
· For anchoring rubber sheets, plastic sheets, or other insulating protective devices when they are attached to the charging section.

[Material Properties]
· Polypropylene

Part Number
YS-211-01-01
YS-211-02-01
YS-211-03-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Opening Dimension
(mm)
Mass
(g)

฿ 438.69

INSULATINGSHEETS 1 Piece(s) Quote 65 115

฿ 618.57

INSULATING SHEETS 1 Piece(s) 40 Day(s) 55 110

฿ 674.29

INSULATING SHEETS 1 Piece(s) 40 Day(s) 140 115

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Fixing of vinyl sheets and high pressure plastic sheets easily.

Usage

●For fixing of attaching insulation armor such as rubber sheet, plastic sheet etc. to the rechargeable part.

Specification

●SPQ(piece):1

Materials

●Polypropylene