- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
TRUSCO, Direct Cover Type Face Shield
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of BM-PC
-
- Shape
- Face shield
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- ANSI
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- equipped
- Straight overdraft
-
- Trusco Code
- 299-7878
-
- Lens Material
- Polycarbonate (Flaw prevention processed)
-
- UV Cut Rate/UV Penetration Rate
- 313nm:0.001%、365nm:0.001%
-
- Specifications
- ANSI Standard Compliant Z87
-
- Mass(g)
- 251
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 685.35
|
FACESHIELDS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Shape
- Face shield
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- ANSI
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- equipped
- Straight overdraft
-
- Trusco Code
- 299-7878
-
- Lens Material
- Polycarbonate (Flaw prevention processed)
-
- UV Cut Rate/UV Penetration Rate
- 313nm:0.001%、365nm:0.001%
-
- Specifications
- ANSI Standard Compliant Z87
-
- Mass(g)
- 251
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Uses high safety impact-resistant polycarbonate lenses.
[Applications]
· For grass mowing.
· Polishing work with grinders, etc.
Specifications of BM-PC
-
- Shape
- Face shield
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- ANSI
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- equipped
- Straight overdraft
-
- Trusco Code
- 299-7878
-
- Lens Material
- Polycarbonate (Flaw prevention processed)
-
- UV Cut Rate/UV Penetration Rate
- 313nm:0.001%、365nm:0.001%
-
- Specifications
- ANSI Standard Compliant Z87
-
- Mass(g)
- 251
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 685.35
|
FACESHIELDS
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Highly safe polycarbonate lenses excellent in impact resistance are used.Specification
●Installation:Direct Face Shield
●Lens Color:Clear
●SPQ(piece):1
●ANSI Standard Product Z87.1
●Ultraviolet Rays Transmittance 313nm: 0.001%, 365nm: 0.001%
●Lens Thickness: 1mmMaterials
●Lens: Polycarbonate(scratch prevention processing)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?