(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Lens Type Safety Glasses TRS-980

Single Lens Type Safety Glasses TRS-980

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 728.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRS-980 SALE
TRS-980B
TRS-980S
TRS-980Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color Trusco Code Amount Of Content

฿ 728.02

฿ 462.15

SAFETY GLASSES 1 Piece(s) Same day Clear 299-7860 1 pc.

฿ 824.79

SAFETY GLASSES 1 Piece(s) 1 Day(s) Brown 299-7843 1 pc.

฿ 824.79

SAFETY GLASSES 1 Piece(s) 12 Day(s) Smoke 299-7835 1 pc.

฿ 824.79

SAFETY GLASSES 1 Piece(s) 1 Day(s) Yellow 299-7851 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens Thickness(mm)
    2.1
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    With nose pad
  • Specifications
    ANSI Standard Compliant (Z87.1), with Sides, with Storage Case
  • Mass(g)
    22
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight type to prevent fatigue even after long hours of use.
· Adopts a lens of UV-cut (99.9%) specification.

Part Number
TRS-980 SALE
TRS-980B
TRS-980S
TRS-980Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color Trusco Code Amount Of Content

฿ 728.02

฿ 462.15

SAFETY GLASSES 1 Piece(s) Same day Clear 299-7860 1 pc.

฿ 824.79

SAFETY GLASSES 1 Piece(s) 1 Day(s) Brown 299-7843 1 pc.

฿ 824.79

SAFETY GLASSES 1 Piece(s) 12 Day(s) Smoke 299-7835 1 pc.

฿ 824.79

SAFETY GLASSES 1 Piece(s) 1 Day(s) Yellow 299-7851 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight type and non-tiring even on long duration usage.

Specification

●SPQ(piece):5
●ANSI Standard Product(Z87.1)
●With Side
●Lens Thickness: 2.1mm
●With storage case (TMCA-PV)

Materials

●Lens/frame: Polycarbonate