(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Lens Type Safety Glasses TSG-1856 (TSG-1856Y)

Single Lens Type Safety Glasses TSG-1856 (TSG-1856Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-1856BL
TSG-1856GR
TSG-1856GY
TSG-1856RE
TSG-1856SV
TSG-1856TM
TSG-1856Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Anti-fog Lens color Frame color Trusco Code Amount Of Content

฿ 316.92

SAFETY GLASSES 1 Piece(s) Same day Available Clear Dark blue 365-8317 1 pc.

฿ 343.99

SAFETY GLASSES 1 Piece(s) 1 Day(s) Available Clear Green 365-8325 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) Same day Available Gray Black 365-8295 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Available Clear Red 365-8333 1 pc.

฿ 290.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) NA Silver / no anti-fogging processing Black 365-8309 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) Same day Available Clear Black 365-8279 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Available Yellow Black 365-8287 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    ANSI
  • Lens Replacement
    NA
  • Lens Thickness(mm)
    2.75
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Features
    With nose pad
  • Specifications
    ANSI Standard Compliant (Z87.1), Antistatic Lens
  • Mass(g)
    32
  • Amount Of Content
    1 pc.

Product Description

One-lens safety glasses with anti-static treated lens.
[Features]
· The straight earpiece design makes them easy to put on and take off.
· A sports type that works well in outdoor use.
· Adopts a lens of UV-cut (99.9%) specification.

Part Number
TSG-1856BL
TSG-1856GR
TSG-1856GY
TSG-1856RE
TSG-1856SV
TSG-1856TM
TSG-1856Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Anti-fog Lens color Frame color Trusco Code Amount Of Content

฿ 316.92

SAFETY GLASSES 1 Piece(s) Same day Available Clear Dark blue 365-8317 1 pc.

฿ 343.99

SAFETY GLASSES 1 Piece(s) 1 Day(s) Available Clear Green 365-8325 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) Same day Available Gray Black 365-8295 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Available Clear Red 365-8333 1 pc.

฿ 290.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) NA Silver / no anti-fogging processing Black 365-8309 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) Same day Available Clear Black 365-8279 1 pc.

฿ 244.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Available Yellow Black 365-8287 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can smoothly put on/take off with straight shackle design.

Specification

●SPQ(piece):20
●ANSI Standard Product(Z87.1)
●Lens thickness: 2.75mm
●Anti-Static Treated Lens

Materials

●Lens: Polycarbonate
●Frame: Nylon