(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Glass single-sided type (GS-33-Y)

Safety Glass single-sided type (GS-33-Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GS-33-GY
GS-33-TM
GS-33-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color Trusco Code Amount Of Content

฿ 190.00

SAFETY GLASSES 1 Piece(s) 12 Day(s) Gray 152-4721 1 pc.

฿ 190.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Clear 126-0553 1 pc.

฿ 190.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Yellow 152-4712 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    NA
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens Thickness(mm)
    2.3
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Note
    Can also be used with glasses
  • Specifications
    Upper shield with sides, cushioned cover included
  • Mass(g)
    44
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used with glasses.
· Adopts a lens of UV-cut (99.9%) specification.

Part Number
GS-33-GY
GS-33-TM
GS-33-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color Trusco Code Amount Of Content

฿ 190.00

SAFETY GLASSES 1 Piece(s) 12 Day(s) Gray 152-4721 1 pc.

฿ 190.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Clear 126-0553 1 pc.

฿ 190.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) Yellow 152-4712 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):10
●With upper peak side
●With Cushion Bar
●Lens Thickness: Approx. 2.3mm

Materials

●Lens/frame: Polycarbonate