(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Goggles replacement lens for TSG-100 / 104 / 100M (TSG-604SP)

Safety Goggles replacement lens for TSG-100 / 104 / 100M (TSG-604SP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-100SP
TSG-604SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 89.28

GOODS FOR GLASSES 1 Piece(s) 12 Day(s) TSG-100、TSG-104、TSG-100M 389-7044 16 1 pc.

฿ 82.78

GOODS FOR GLASSES 1 Piece(s) 1 Day(s) TSG-604B、TSG-16N、TSG604M 389-7036 17 1 pc.

Basic Specifications

Product Description

[Features]
Specifications: UV protection, anti-scratch processing, anti-fog processing
Compatible models: TSG-100, TSG-104, TSG-100M, TSG-604B, TSG-16N, TSG-604M

Part Number
TSG-100SP
TSG-604SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 89.28

GOODS FOR GLASSES 1 Piece(s) 12 Day(s) TSG-100、TSG-104、TSG-100M 389-7044 16 1 pc.

฿ 82.78

GOODS FOR GLASSES 1 Piece(s) 1 Day(s) TSG-604B、TSG-16N、TSG604M 389-7036 17 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1