(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Goggles TSG 22 (TSG-22OD)

Safety Goggles TSG 22 (TSG-22OD)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG22SP
TSG-22
TSG-22BK
TSG-22OD
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Other Details Type Frame color Compatible Model Trusco Code Frame Material Band Material Note Specifications Mass
(g)
Amount Of Content

฿ 750.83

GOODS FOR GLASSES 1 Pack(s)

5 Pieces Per Package

12 Day(s) Option Replacement Lens - TSG-22 336-1667 - - - - 160 1 Pack (5 pcs)

฿ 273.00

SAFETY GLASSES 1 Piece(s) - Same day - Goggles Clear - 330-4957 Soft Vinyl Fabric / rubber blend Can be used with a mask and glasses Upper/lower vents included, ANSI standard product (Z87.1) 95 1 pc.

฿ 273.00

SAFETY GLASSES 1 Piece(s) - Same day - Goggles Black - 416-2510 Soft Vinyl Fabric / rubber blend Can be used with a mask and glasses Upper/lower vents included, ANSI standard product (Z87.1) 95 1 pc.

฿ 273.00

SAFETY GLASSES 1 Piece(s) - 1 Day(s) - Goggles OD (Olive Drab) - 416-2528 Soft Vinyl Fabric / rubber blend Can be used with a mask and glasses Upper/lower vents included, ANSI standard product (Z87.1) 95 1 pc.

Basic Specifications

Product Description

[Features]
· It is a wide view design where both left and right are easily visible.
· Adopts a lens of UV-cut (99.9%) specification.
· Can be used with eyewear or masks.

Part Number
TSG22SP
TSG-22
TSG-22BK
TSG-22OD
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Other Details Type Frame color Compatible Model Trusco Code Frame Material Band Material Note Specifications Mass
(g)
Amount Of Content

฿ 750.83

GOODS FOR GLASSES 1 Pack(s)

5 Pieces Per Package

12 Day(s) Option Replacement Lens - TSG-22 336-1667 - - - - 160 1 Pack (5 pcs)

฿ 273.00

SAFETY GLASSES 1 Piece(s) - Same day - Goggles Clear - 330-4957 Soft Vinyl Fabric / rubber blend Can be used with a mask and glasses Upper/lower vents included, ANSI standard product (Z87.1) 95 1 pc.

฿ 273.00

SAFETY GLASSES 1 Piece(s) - Same day - Goggles Black - 416-2510 Soft Vinyl Fabric / rubber blend Can be used with a mask and glasses Upper/lower vents included, ANSI standard product (Z87.1) 95 1 pc.

฿ 273.00

SAFETY GLASSES 1 Piece(s) - 1 Day(s) - Goggles OD (Olive Drab) - 416-2528 Soft Vinyl Fabric / rubber blend Can be used with a mask and glasses Upper/lower vents included, ANSI standard product (Z87.1) 95 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Wide view design easy to see left and right.

Specification

●Lens Color:Clear
●SPQ(piece):5
●ANSI Standard Product(Z87.1)
●With upper and lower ventilation holes
●Lens Thickness: 2.1mm

Materials

●Lens: Polycarbonate 
●Frame: Soft Vinyl
●Band: Cloth/Rubber Blend