(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Goggle Type Protective Glasses Replacement Lens

Goggle Type Protective Glasses Replacement Lens

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSG-1620-SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    1.5
  • Compatible Model
    TSG-16、TSG-20
  • Trusco Code
    301-2581
  • Lens Material
    Polycarbonate
  • Mass
    150 g/pack
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
TSG-1620-SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 601.67

GOODS FOR GLASSES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Pack (5 pcs)

Basic Specifications

Product Description

Goggle-type protective glasses (replacement lens) for TSG16/20

Specifications of TSG-1620-SP

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Other
    Option
  • Lens Thickness(mm)
    1.5
  • Compatible Model
    TSG-16、TSG-20
  • Trusco Code
    301-2581
  • Lens Material
    Polycarbonate
  • Mass
    150 g/pack
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
TSG-1620-SP
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 601.67

GOODS FOR GLASSES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1