(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RIKEN, Direct Wear Type Face Shield FS-5000-HF

RIKEN, Direct Wear Type Face Shield FS-5000-HF

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FS-5000-HF

  • Shape
    Disaster Prevention
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Installing
    Straight overdraft
  • Trusco Code
    356-5114
  • Material (Lens)
    Polycarbonate
  • UV Protection / UV Transmittance
    313nm:0.001%、365nm:0.001%
  • Mass(g)
    228
  • Amount Of Content
    1 pc.
Part Number
FS-5000-HF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,877.07

FACESHIELDS 5 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Shape
    Disaster Prevention
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Installing
    Straight overdraft
  • Trusco Code
    356-5114
  • Material (Lens)
    Polycarbonate
  • UV Protection / UV Transmittance
    313nm:0.001%、365nm:0.001%
  • Mass(g)
    228
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lens is made of impact-resistant polycarbonate, with a hard coat on the outer surface and anti-fog treatment on the inner side.
[Applications]
· Prevents the face from airborne matter and dangerous chemicals, etc.

Specifications of FS-5000-HF

  • Shape
    Disaster Prevention
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Installing
    Straight overdraft
  • Trusco Code
    356-5114
  • Material (Lens)
    Polycarbonate
  • UV Protection / UV Transmittance
    313nm:0.001%、365nm:0.001%
  • Mass(g)
    228
  • Amount Of Content
    1 pc.
Part Number
FS-5000-HF
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,877.07

FACESHIELDS 5 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1