1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking Chair Meeting Chair TMC (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stacking Chair Meeting Chair TMC
  • Stacking Chair Meeting Chair TMC
  • Stacking Chair Meeting Chair TMC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,610.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The back resin, similar to mesh fabric, realizes good design and appropriate elasticity.
· Comes with connective plastic parts.

Features

●Back resin like mesh fabric realized design-ability and moderate elasticity.

Specification

●Coated Cloth:Vinyl Leather
●Seat Width x Seat Depth x Seat Height(mm):525 x 490 x 430
●Stack-able(Up to 4 pieces)

Materials

●Back Part: Polypropylene(PP) 
●Seat: Polypropylene(PP) Core Material
●Cushions: Urethane Foam 
●Legs: Steel Pipe 12.7Φ, Silver Metallic Powder Coating
Part Number
TMC-BK
TMC-GN
TMC-OR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 3,610.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) BlackBlack421-93091 Leg

฿ 3,610.00

MEETING CHAIRS 1 Piece(s) Same day Green TypeGreen421-93251 pc.

฿ 3,610.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) OrangeOrange421-93171 Leg

Loading...

  1. 1

Basic Information

Product Type Conference chair Upholstery Vinyl Leather Upholstery Seat width(mm) 525
Seat Depth(mm) 490 Sitting Height(mm) 430 Mass(g) 4400
Specifications Finished Product - No Elbow Type, Stackable (Up to 4 Levels) Comes with a seat elevation mechanism NA Back Material Polypropylene (PP)
Seat Material Polypropylene core material Cushion Material Urethane Foam Leg Material Steel Pipe 12.7 φ, Silver Metallic Powder Coating