1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking HGS Chair (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stacking HGS Chair
  • Stacking HGS Chair
  • Stacking HGS Chair
  • Stacking HGS Chair
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
HGS-41PP-BK
HGS-41PP-W
HGS-43PV-B
HGS-43PV-GN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipUpholstery Color Color Details Depth of Seat
(mm)
Seated Height
(mm)
Trusco Code Upholstery Details Mass
(g)
Amount Of Content

฿ 5,479.00

MEETINGCHAIRS 1 Piece(s) Same day ResinBlackBlack515415364-0370PP Resin37001 Leg

฿ 5,479.00

MEETING CHAIRS 1 Piece(s) 12 Day(s) ResinWhiteWhite515415364-0388PP Resin37001 Leg

฿ 6,849.00

MEETING CHAIRS 1 Piece(s) 19 Day(s) Vinyl Leather-linedBlueBlue530430364-0396-44001 Leg

฿ 6,849.00

MEETING CHAIRS 1 Piece(s) 19 Day(s) Vinyl Leather-linedGreenGreen530430364-0400-44001 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Width of Seat(mm) 470 Specifications Finished Goods, Elbow less Type, Stackable, with Connection Metal Fittings
Seat up and down Lifting Feature NA Back Parts Material Polypropylene (PP) Leg Parts Material φ12.7 mm Steel pipe
Amount Of Content 1 Leg