1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Chair (with Cylinder Function) Steel (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pipe Frame Chair (with Cylinder Function) Steel
  • Pipe Frame Chair (with Cylinder Function) Steel
  • Pipe Frame Chair (with Cylinder Function) Steel
  • Pipe Frame Chair (with Cylinder Function) Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,724.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A highly versatile pipe chair with a cylinder function to prevent finger pinching.
Available in 4 colors including blue.

Part Number
CF-100M-B
CF-100M-BR
CF-300M-B
CF-300M-BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Width of Seat
(mm)
Depth of Seat
(mm)
Seated Height
(mm)
Pipe Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,724.00

FOLDING CHAIRS 1 Piece(s) 10 Day(s) BlueBlue37037042019.1241-791044001 Leg

฿ 3,724.00

FOLDING CHAIRS 1 Piece(s) 10 Day(s) BrownBrown37037042019.1241-790144001 Leg

฿ 4,532.00

FOLDING CHAIRS 1 Piece(s) 40 Day(s) BlueBlue39039043022.2241-793654001 Leg

฿ 4,532.00

FOLDING CHAIRS 1 Piece(s) 10 Day(s) BrownBrown39039043022.2241-792854001 Leg

Loading...

  1. 1

Basic Information

Product Type Pipe Chair Upholstery Urethane Leather-lined Specifications Finished Product - No Elbow Type, With Connection Bracket
Seat up and down Lifting Feature NA Back Parts Material Hard Board / Urethane Foam / Urethane Leather Seat Surface Material Hard Board / Urethane Foam / Urethane Leather
Leg Parts Material Steel Pipe (Chrome plating finish) Amount Of Content 1 Leg