1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conference Room / Canteen Chairs (Stacking Type) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Conference Room / Canteen Chairs (Stacking Type)
  • Conference Room / Canteen Chairs (Stacking Type)
  • Conference Room / Canteen Chairs (Stacking Type)
  • Conference Room / Canteen Chairs (Stacking Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,116.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This chair is suitable for dining rooms, meeting rooms, and public facilities.
Upholstered: Vinyl sheet upholstery
Seat width (mm): 355
Seat depth (mm): 360
Seat height (mm): 435
Weight (g): 4300.0

Part Number
FSC-200-BL
FSC-200-BR
FSC-200-GN
FSC-200-OR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Amount Of Content

฿ 5,116.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) BlueBlue1 Leg

฿ 5,116.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) BrownBrown1 Leg

฿ 5,116.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) GreenGreen1 Leg

฿ 5,116.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) OrangeOrange1 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Vinyl Seat Upholstery Width of Seat(mm) 355
Depth of Seat(mm) 360 Seated Height(mm) 435 Specifications Finished Goods, Elbow less Type
Seat up and down Lifting Feature NA Back Parts Material Hard Board / Urethane Foam Seat Surface Material Hard Board / Plywood / Urethane Foam
Leg Parts Material For φ19.1 mm Steel pipe (Chrome Plated Finish) Mass(g) 4300 Amount Of Content 1 Leg