1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultraprecision Brushless Micro Grinder Expert 500 Compact Motor

MICRO GRINDERS

Ultraprecision Brushless Micro Grinder Expert 500 Compact Motor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,519.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Microcomputer control provides optimal control of the motor. Equipped with an ON/OFF switch function.

Part Number
ENK-500C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,519.64

MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Accessory NA Maximum Output(W) 140
Motor Dimensions(mm) 24.5×107.80 Max. Torque(cN・m) 6 Trusco Code -
Specifications Compatible control unit: NE96; cord length: 1.5 m Mass(g) 115

Please check the type/dimensions/specifications of the part ENK-500C in the Ultraprecision Brushless Micro Grinder Expert 500 Compact Motor series.