1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra Precision Brushless Microgrinder Espart 500 (ES50C-HR)

NNI MICRO GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Microcomputer control provides optimal control of the motor.
· Equipped with an error code display function. 2-digit digital display of rotational speed.
· With on-hand switch.

Part Number
ES50C-HR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Consumption
(W)
Standard Power Consumption Cost
(Yen/h)
Trusco Code

฿ 70,643.40

NNI MICRO GRINDERS 1 Piece(s) 5 Day(s) 1403.1463-0696

Loading...

  1. 1

Basic Information

Product Type Set Number of load-free rotations(min-¹) 1000~50000 Accessory NA
Input Voltage(V) AC100V(50/60Hz) Max. Torque(cN・m) 8.7 Unit Dimensions(mm) 172×230×94
Set Content Control Unit: NE96, Motor Handpiece: ENK50C-HR (Motor ENK-500C / Attachment EHR-500); Mass(g) 3200

Please check the type/dimensions/specifications of the part ES50C-HR in the Ultra Precision Brushless Microgrinder Espart 500 series.

Products with similar specification

Part Number
ES50T-HR
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower Consumption
(W)
Standard Power Consumption Cost
(Yen/h)
Trusco Code

฿ 64,105.41

1 Piece(s) 5 Day(s) 2004.4463-0700