1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Emax Evolution Standard Motor

MICRO GRINDERS

Emax Evolution Standard Motor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,122.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Superior total balance of rotational speed, weight, motor diameter, torque, etc.
· A lightweight and compact general-purpose type ideal for precision detailed machining.
· The high-performance brushless motor makes it unnecessary to replace the carbon brush.
· Stable and persistent cutting and grinding is possible with little change in the rotation speed even when the load changes.
· It is extremely quiet from low-speed to high-speed rotation, and allows smooth and flexible variable speed as desired.

 
Part Number
ENK-410S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,122.58

฿ 14,420.34

MICRO GRINDERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Item Number of load-free rotations(min-¹) 1000~40000 Accessory NA
Power Consumption(W) 73 Dimensions(mm) 24.5×97 Max. Torque(cN・m) 4.3
Trusco Code 463-0661 Specifications Compatible control unit: NE249; cord length: 1.5 m Mass(g) 90

Please check the type/dimensions/specifications of the part ENK-410S in the Emax Evolution Standard Motor series.