1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Belt Sander, Attachment, KBS-101

NNI MICRO GRINDERS

Fine Belt Sander, Attachment, KBS-101
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,487.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Belt angle can be freely adjusted and belts can be replaced with one touch.
· The belt travel speed is steplessly variable.

 
Part Number
KBS-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,487.44

NNI MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Belt Type Overall Length(mm) 185
Belt Speed(m/min) 0~825 Accessory NA Trusco Code 324-4873
Specifications Width of belt used: 4,6, 8 mm Mass(g) 350

Please check the type/dimensions/specifications of the part KBS-101 in the Fine Belt Sander, Attachment, KBS-101 series.