1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

90° Equal Angle Steel Attachment IC-300 (Part Number)

NNI MICRO GRINDERS

90° Equal Angle Steel Attachment IC-300
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,943.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A polishing disc pad ideal for flat surface speed polishing.
· Capable of extensive machining from roughing to mirror finishing.

 
Part Number
IC-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,943.25

NNI MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Type Rotation Type Number of load-free rotations(min-¹) ~20000
Overall Length(mm) 57.3 Outer Diameter(mm) 12.8 Accessory Available
Trusco Code 297-5246 Mass(g) 45

Please check the type/dimensions/specifications of the part IC-300 in the 90° Equal Angle Steel Attachment IC-300 series.