1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EMAX Evolution Torque Set (Part Number)

NNI MICRO GRINDERS

EMAX Evolution Torque Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 47,438.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Power type with higher torque than the standard type.
· Rotational speed can be adjusted with "Digital Display".
· Auto cruise control function equipped (sets a constant speed when the operator uses the pedal controller).
· Equipped with brush-less motor, with no need to replace a carbon brush (maintenance-free).

 
Part Number
EV250-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 47,438.71

NNI MICRO GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Set Type Rotation Type Number of load-free rotations(min-¹) 1000~25000
Accessory Available Power Consumption(W) 28 Input Voltage(V) AC100V(50/60Hz)
Max. Torque(cN・m) 4.8 Trusco Code 463-0718 Specifications Special dustproof mechanism (PAT); motor handpiece mass :239 g
Accessory Handpiece Holder; Handpiece Stand; Power Cord; Wrench; Pin Wrench; L Shaped Wrench Mass(g/set) 2200

Please check the type/dimensions/specifications of the part EV250-100 in the EMAX Evolution Torque Set series.