(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Explosion-Proof Double-Ended Wrench Yamato Gokin

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,464.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BW-10810
BW-11012
BW-11214
BW-11417
BW-11719
BW-11924
BW-12430
BW-12632
BW-13032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,464.30

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 110 8X10 341-7280 50

฿ 1,710.08

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 118 10X12 341-7298 80

฿ 2,292.04

YGK NON-SPARKING TOOLS 1 Piece(s) 8 Day(s) 140 12X14 341-7301 100

฿ 2,540.84

YGK NON-SPARKING TOOLS 1 Piece(s) 6 Day(s) 157 14X17 341-7310 150

฿ 3,125.83

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 178 17X19 341-7328 190

฿ 4,261.22

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 220 19X24 341-7336 360

฿ 6,325.37

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 245 24X30 341-7344 610

฿ 6,461.01

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 267 26X32 341-7352 550

฿ 7,950.79

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 292 30X32 341-7361 830

Basic Specifications

  • Model
    Double-ended Open-mouth Wrench
  • Approval Acquired
    None
  • Features
    A wrench for loosening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· Wrench for tightening and removing bolts and nuts.
· A JIS equivalent product.
· The product has undergone the Product Safety Evaluation Center's Metal Spark Non-ignition Test.
· Even with shock or friction, no sparks are generated which could be an ignition source.
· Non-magnetic.
· Highly resistant to corrosion.
· Highly resistant to friction (Bericon).
[Applications]
· Explosion proof: Tankers, submarines, mines, oil fields, oil refineries, gas work sites, gasoline and LPG warehouses and trucks, chemical plants, oil chemical plants, explosives plants, fireworks plants, paint plants, dye plants, powder plants, extract plants, aircraft maintenance sites, thermal power plants, smelting works.
· Nonmagnetic: computer/communications equipment assembly factories, magnetic tape factories, minesweepers.
· Corrosion resistance: Food processing plants, water supply facilities construction sites.

Part Number
BW-10810
BW-11012
BW-11214
BW-11417
BW-11719
BW-11924
BW-12430
BW-12632
BW-13032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,464.30

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 110 8X10 341-7280 50

฿ 1,710.08

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 118 10X12 341-7298 80

฿ 2,292.04

YGK NON-SPARKING TOOLS 1 Piece(s) 8 Day(s) 140 12X14 341-7301 100

฿ 2,540.84

YGK NON-SPARKING TOOLS 1 Piece(s) 6 Day(s) 157 14X17 341-7310 150

฿ 3,125.83

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 178 17X19 341-7328 190

฿ 4,261.22

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 220 19X24 341-7336 360

฿ 6,325.37

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 245 24X30 341-7344 610

฿ 6,461.01

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 267 26X32 341-7352 550

฿ 7,950.79

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 292 30X32 341-7361 830

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1