(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Opening Wrench, Explosion-Proof

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,209.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BW-20017
BW-20019
BW-20022
BW-20024
BW-20027
BW-20030
BW-20032
BW-20036
BW-20041
BW-20046
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 2,209.46

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 158 17 341-7182 120

฿ 2,450.41

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 175 19 341-7191 190

฿ 2,789.63

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 195 22 341-7204 200

฿ 3,772.72

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 220 24 341-7212 320

฿ 4,018.48

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 240 27 341-7221 350

฿ 4,754.27

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 265 30 341-7239 430

฿ 5,681.52

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 275 32 341-7247 500

฿ 8,240.25

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 300 36 341-7255 830

฿ 11,269.29

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 340 41 341-7263 1080

฿ 14,067.71

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 380 46 341-7271 1400

Basic Specifications

  • Model
    Single ended open-mouth wrench
  • Approval Acquired
    None
  • Features
    A wrench for loosening and removing bolts/nuts. A JIS equivalent product. Testing for non-ignitability from metal sparks conducted by the Product Safety Evaluation Center.
  • Material
    Beryllium Copper Alloys

Product Description

[Features]
· Wrench for tightening and removing bolts and nuts.
· A JIS equivalent product.
· The product has undergone the Product Safety Evaluation Center's Metal Spark Non-ignition Test.
· Even with shock or friction, no sparks are generated which could be an ignition source.
· Non-magnetic.
· Highly resistant to corrosion.
· Highly resistant to friction (Bericon).
[Applications]
· Explosion proof: Tankers, submarines, mines, oil fields, oil refineries, gas work sites, gasoline and LPG warehouses and trucks, chemical plants, oil chemical plants, explosives plants, fireworks plants, paint plants, dye plants, powder plants, extract plants, aircraft maintenance sites, thermal power plants, smelting works.
· Nonmagnetic: computer/communications equipment assembly factories, magnetic tape factories, minesweepers.
· Corrosion resistance: Food processing plants, water supply facilities construction sites.

Part Number
BW-20017
BW-20019
BW-20022
BW-20024
BW-20027
BW-20030
BW-20032
BW-20036
BW-20041
BW-20046
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 2,209.46

NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 158 17 341-7182 120

฿ 2,450.41

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 175 19 341-7191 190

฿ 2,789.63

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 195 22 341-7204 200

฿ 3,772.72

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 220 24 341-7212 320

฿ 4,018.48

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 240 27 341-7221 350

฿ 4,754.27

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 265 30 341-7239 430

฿ 5,681.52

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 275 32 341-7247 500

฿ 8,240.25

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 300 36 341-7255 830

฿ 11,269.29

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 340 41 341-7263 1080

฿ 14,067.71

YGK NON-SPARKING TOOLS 1 Piece(s) 31 Day(s) 380 46 341-7271 1400

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1