(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combination Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,574.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBMS-08
CBMS-10
CBMS-12
CBMS-13
CBMS-14
CBMS-17
CBMS-19
CBMS-21
CBMS-22
CBMS-24
CBMS-26
CBMS-27
CBMS-30
CBMS-32
CBMS-36
CBMS-38
CBMS-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,574.70

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 120 8 420-9061 40

฿ 1,664.07

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 135 10 420-9079 55

฿ 2,601.64

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 150 12 420-9087 75

฿ 2,922.77

HMS NON-SPARKING TOOLS 1 Piece(s) 6 Day(s) 175 13 420-9095 75

฿ 3,035.07

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 175 14 420-9109 125

฿ 4,362.82

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 195 17 420-9117 155

฿ 5,053.37

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 215 19 420-9125 210

฿ 5,645.34

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 230 21 420-9133 225

฿ 5,954.29

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 245 22 420-9141 250

฿ 7,504.59

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 265 24 420-9150 260

฿ 8,066.07

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 290 26 420-9168 420

฿ 8,627.04

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 290 27 420-9176 420

฿ 10,917.19

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 320 30 420-9184 560

฿ 12,555.00

NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 340 32 420-9192 670

฿ 14,229.69

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 360 36 420-9206 890

฿ 15,430.90

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 430 38 420-9214 1440

฿ 18,262.72

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 430 41 420-9222 1440

Basic Specifications

  • Model
    Combination
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

· Model: Combination
· Feature: This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification
· Material: Beryllium Copper Alloys

Part Number
CBMS-08
CBMS-10
CBMS-12
CBMS-13
CBMS-14
CBMS-17
CBMS-19
CBMS-21
CBMS-22
CBMS-24
CBMS-26
CBMS-27
CBMS-30
CBMS-32
CBMS-36
CBMS-38
CBMS-41
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,574.70

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 120 8 420-9061 40

฿ 1,664.07

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 135 10 420-9079 55

฿ 2,601.64

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 150 12 420-9087 75

฿ 2,922.77

HMS NON-SPARKING TOOLS 1 Piece(s) 6 Day(s) 175 13 420-9095 75

฿ 3,035.07

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 175 14 420-9109 125

฿ 4,362.82

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 195 17 420-9117 155

฿ 5,053.37

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 215 19 420-9125 210

฿ 5,645.34

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 230 21 420-9133 225

฿ 5,954.29

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 245 22 420-9141 250

฿ 7,504.59

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 265 24 420-9150 260

฿ 8,066.07

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 290 26 420-9168 420

฿ 8,627.04

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 290 27 420-9176 420

฿ 10,917.19

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 320 30 420-9184 560

฿ 12,555.00

NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 340 32 420-9192 670

฿ 14,229.69

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 360 36 420-9206 890

฿ 15,430.90

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 430 38 420-9214 1440

฿ 18,262.72

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 430 41 420-9222 1440

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy