(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrench, Double-Ended (CBSS-0810)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBSS-0810
CBSS-1012
CBSS-1213
CBSS-1214
CBSS-1317
CBSS-1417
CBSS-1719
CBSS-1721
CBSS-1921
CBSS-1922
CBSS-1924
CBSS-2123
CBSS-2126
CBSS-2224
CBSS-2326
CBSS-2427
CBSS-2430
CBSS-2632
CBSS-2730
CBSS-2732
CBSS-3032
CBSS-3236
CBSS-3641
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,034.00

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 100 8X10 420-9656 34

฿ 1,422.27

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 120 10X12 420-9664 60

฿ 1,714.44

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 128 12X13 420-9672 73

฿ 1,773.89

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 130 12X14 420-9681 75

฿ 2,079.29

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 140 13X17 420-9699 110

฿ 2,078.77

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 150 14X17 420-9702 120

฿ 2,459.35

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 170 17X19 420-9711 170

฿ 2,633.65

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 173 17X21 420-9729 185

฿ 3,170.74

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 182 19X21 420-9737 230

฿ 3,314.04

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 185 19X22 420-9745 245

฿ 3,739.85

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 190 19X24 420-9753 260

฿ 3,969.52

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 200 21X23 420-9761 290

฿ 4,261.19

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 205 21X26 420-9770 305

฿ 4,298.29

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 210 22X24 420-9788 312

฿ 4,863.84

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 220 23X26 420-9796 330

฿ 5,478.17

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 230 24X27 420-9800 390

฿ 6,244.42

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 233 24X30 420-9818 420

฿ 7,384.15

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 243 26X32 420-9826 495

฿ 8,117.39

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 27X30 420-9834 565

฿ 8,324.70

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 255 27X32 420-9842 600

฿ 8,585.37

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 265 30X32 420-9851 675

฿ 10,863.32

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 270 32X36 420-9869 955

฿ 12,904.99

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 330 36X41 420-9877 1350

Basic Specifications

  • Model
    Double-ended Open-mouth Wrench
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

· Model: Double-ended Open-mouth Wrench
· Feature: This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification
· Material: Beryllium Copper Alloys

Part Number
CBSS-0810
CBSS-1012
CBSS-1213
CBSS-1214
CBSS-1317
CBSS-1417
CBSS-1719
CBSS-1721
CBSS-1921
CBSS-1922
CBSS-1924
CBSS-2123
CBSS-2126
CBSS-2224
CBSS-2326
CBSS-2427
CBSS-2430
CBSS-2632
CBSS-2730
CBSS-2732
CBSS-3032
CBSS-3236
CBSS-3641
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,034.00

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 100 8X10 420-9656 34

฿ 1,422.27

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 120 10X12 420-9664 60

฿ 1,714.44

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 128 12X13 420-9672 73

฿ 1,773.89

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 130 12X14 420-9681 75

฿ 2,079.29

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 140 13X17 420-9699 110

฿ 2,078.77

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 150 14X17 420-9702 120

฿ 2,459.35

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 170 17X19 420-9711 170

฿ 2,633.65

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 173 17X21 420-9729 185

฿ 3,170.74

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 182 19X21 420-9737 230

฿ 3,314.04

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 185 19X22 420-9745 245

฿ 3,739.85

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 190 19X24 420-9753 260

฿ 3,969.52

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 200 21X23 420-9761 290

฿ 4,261.19

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 205 21X26 420-9770 305

฿ 4,298.29

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 210 22X24 420-9788 312

฿ 4,863.84

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 220 23X26 420-9796 330

฿ 5,478.17

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 230 24X27 420-9800 390

฿ 6,244.42

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 233 24X30 420-9818 420

฿ 7,384.15

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 243 26X32 420-9826 495

฿ 8,117.39

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 250 27X30 420-9834 565

฿ 8,324.70

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 255 27X32 420-9842 600

฿ 8,585.37

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 265 30X32 420-9851 675

฿ 10,863.32

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 270 32X36 420-9869 955

฿ 12,904.99

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 330 36X41 420-9877 1350

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy