(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wrench, Single-Ended (CBKS-08)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CBKS-08
CBKS-10
CBKS-12
CBKS-14
CBKS-17
CBKS-19
CBKS-21
CBKS-22
CBKS-24
CBKS-26
CBKS-27
CBKS-32
CBKS-35
CBKS-36
CBKS-41
CBKS-46
CBKS-50
CBKS-55
CBKS-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,226.14

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 95 8 420-8587 40

฿ 1,503.05

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 105 10 420-8595 50

฿ 1,696.65

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 125 12 420-8609 65

฿ 1,964.95

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 140 14 420-8617 95

฿ 2,254.59

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 160 17 420-8625 105

฿ 2,248.34

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 170 19 420-8633 130

฿ 3,827.25

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 195 21 420-8641 160

฿ 3,367.39

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 195 22 420-8650 170

฿ 3,071.56

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 220 24 420-8668 190

฿ 4,885.17

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 240 26 420-8676 260

฿ 4,935.49

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 240 27 420-8684 285

฿ 6,905.50

HMS NON-SPARKING TOOLS 1 Piece(s) 8 Day(s) 275 32 420-8706 400

฿ 9,028.97

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 310 35 420-8714 530

฿ 8,438.52

NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 310 36 420-8722 530

฿ 10,631.10

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 345 41 420-8731 615

฿ 9,965.07

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 375 46 420-8749 950

฿ 15,277.95

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 410 50 420-8757 1215

฿ 13,800.28

NON-SPARKING TOOLS 1 Piece(s) 1 Day(s) 450 55 420-8765 1480

฿ 20,697.00

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 490 60 420-8773 2115

Basic Specifications

  • Model
    Single ended open-mouth wrench
  • Approval Acquired
    FM Approvals (USA) / UKAS (UK)
  • Features
    This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification.
  • Material
    Beryllium Copper Alloys

Product Description

· Model: Single ended open-mouth wrench
· Feature: This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification
· Material: Beryllium Copper Alloys

Part Number
CBKS-08
CBKS-10
CBKS-12
CBKS-14
CBKS-17
CBKS-19
CBKS-21
CBKS-22
CBKS-24
CBKS-26
CBKS-27
CBKS-32
CBKS-35
CBKS-36
CBKS-41
CBKS-46
CBKS-50
CBKS-55
CBKS-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)

฿ 1,226.14

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 95 8 420-8587 40

฿ 1,503.05

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 105 10 420-8595 50

฿ 1,696.65

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 125 12 420-8609 65

฿ 1,964.95

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 140 14 420-8617 95

฿ 2,254.59

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 160 17 420-8625 105

฿ 2,248.34

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 170 19 420-8633 130

฿ 3,827.25

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 195 21 420-8641 160

฿ 3,367.39

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 195 22 420-8650 170

฿ 3,071.56

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 220 24 420-8668 190

฿ 4,885.17

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 240 26 420-8676 260

฿ 4,935.49

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 240 27 420-8684 285

฿ 6,905.50

HMS NON-SPARKING TOOLS 1 Piece(s) 8 Day(s) 275 32 420-8706 400

฿ 9,028.97

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 310 35 420-8714 530

฿ 8,438.52

NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 310 36 420-8722 530

฿ 10,631.10

NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 345 41 420-8731 615

฿ 9,965.07

HMS NON-SPARKING TOOLS 1 Piece(s) 5 Day(s) 375 46 420-8749 950

฿ 15,277.95

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 410 50 420-8757 1215

฿ 13,800.28

NON-SPARKING TOOLS 1 Piece(s) 1 Day(s) 450 55 420-8765 1480

฿ 20,697.00

HMS NON-SPARKING TOOLS 1 Piece(s) 10 Day(s) 490 60 420-8773 2115

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool that does not spark even if friction or impact is applied.
●Besides non-ignitability, it is excellent in nonmagnetic properties and corrosion resistance.
●United States Accredited Institutions FM Approvals certified.

Specification

●SPQ(piece):1

Materials

●Beryllium Copper Alloy