(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Midget Cutter

Midget Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MC-0020

  • Cut material
    Soft wire
  • Overall Length(mm)
    210
  • Flexible Wire(mm)
    4
  • Features
    The blade is made by unique heat treatment of special steel, has excellent sharpness and durability and opening of blade tip can be easily adjusted.
  • Features 2
    You can quickly and easily cut with one hand with the feeling of scissors
  • Trusco Code
    222-2752
  • Mass(g)
    275
Part Number
MC-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 732.00

MINICUTTERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Cut material
    Soft wire
  • Overall Length(mm)
    210
  • Flexible Wire(mm)
    4
  • Features
    The blade is made by unique heat treatment of special steel, has excellent sharpness and durability and opening of blade tip can be easily adjusted.
  • Features 2
    You can quickly and easily cut with one hand with the feeling of scissors
  • Trusco Code
    222-2752
  • Mass(g)
    275

Product Description

[Features]
・ The blade is made of special steel with a unique heat treatment, which has excellent sharpness and durability, and the opening of the cutting edge can be easily adjusted
・ Easy and quick cutting with one-handed operation like scissors
・ Equipped with holes for mounting fall protection

Specifications of MC-0020

  • Cut material
    Soft wire
  • Overall Length(mm)
    210
  • Flexible Wire(mm)
    4
  • Features
    The blade is made by unique heat treatment of special steel, has excellent sharpness and durability and opening of blade tip can be easily adjusted.
  • Features 2
    You can quickly and easily cut with one hand with the feeling of scissors
  • Trusco Code
    222-2752
  • Mass(g)
    275
Part Number
MC-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 732.00

MINICUTTERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blade has its own heat treatment for special steel, excellent in sharpness and durability, easy adjustment of blade edge can be done.

Specification

●Cutting Performance(mm) Soft Wire:Φ4
●Total Length(mm):210
●SPQ(piece):10