(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Pipe Wrench (TWG-250)

Aluminum Pipe Wrench (TWG-250)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWG-250
TWG-300
TWG-350
TWG-450
TWG-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,021.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 1 Day(s) 6~25A 6~40 250 298-6043 440

฿ 1,156.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 12 Day(s) 6~40A 8 to 50 300 298-6051 675

฿ 1,379.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 10 Day(s) 6~50A 10~60 350 298-6060 1000

฿ 2,083.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 1 Day(s) 8~50A 15 to 70 450 298-6078 1670

฿ 2,803.00

ALUMINUMPIPEWRENCHES 1 Piece(s) Same day 15~65A 20–80 600 298-6086 2500

Basic Specifications

  • Product Type
    Pipe wrench (Aluminum)
  • Application
    For tightening, dismantling work of gas, water pipes (white pipe), etc.
  • Features
    Aluminum alloy is used for the main body, lightweight with excellent durability.

Product Description

[Features]
· Aluminum alloy is used for the main body, lightweight with excellent durability.
· About 30% lighter than conventional steel cast products.
[Applications]
· For tightening and dismantling work of gas/water pipes (white pipe), etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TWG-250
TWG-300
TWG-350
TWG-450
TWG-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,021.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 1 Day(s) 6~25A 6~40 250 298-6043 440

฿ 1,156.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 12 Day(s) 6~40A 8 to 50 300 298-6051 675

฿ 1,379.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 10 Day(s) 6~50A 10~60 350 298-6060 1000

฿ 2,083.00

ALUMINUM PIPE WRENCHES 1 Piece(s) 1 Day(s) 8~50A 15 to 70 450 298-6078 1670

฿ 2,803.00

ALUMINUMPIPEWRENCHES 1 Piece(s) Same day 15~65A 20–80 600 298-6086 2500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The body is made of aluminum alloy, lightweight and excellent in durability.
●About 30% lighter than conventional steel forged product.

Usage

●Tightening and disassembling gas, water pipe(white pipe) and the like.