(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Corner Wrench

Compact Corner Wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of CWC-200

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    6~15A
  • Grippable Tube (O.D.)(mm)
    8~23
  • Overall Length(mm)
    200
  • Trusco Code
    327-4616
  • Application
    Powerful for working with narrow spaces such as piping of mechanical equipment.
  • Features
    A compact size with a tooth width of 11 mm, wrench head width of 64 mm, and a total length of 204 mm.
  • Mass(g)
    240
Part Number
CWC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,879.07

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    6~15A
  • Grippable Tube (O.D.)(mm)
    8~23
  • Overall Length(mm)
    200
  • Trusco Code
    327-4616
  • Application
    Powerful for working with narrow spaces such as piping of mechanical equipment.
  • Features
    A compact size with a tooth width of 11 mm, wrench head width of 64 mm, and a total length of 204 mm.
  • Mass(g)
    240

Product Description

[Features]
· A compact size with a tooth width of 11 mm, wrench head width of 64 mm, and a total length of 204 mm.
[Applications]
· Powerful for working with narrow spaces such as piping of mechanical equipment.

Specifications of CWC-200

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    6~15A
  • Grippable Tube (O.D.)(mm)
    8~23
  • Overall Length(mm)
    200
  • Trusco Code
    327-4616
  • Application
    Powerful for working with narrow spaces such as piping of mechanical equipment.
  • Features
    A compact size with a tooth width of 11 mm, wrench head width of 64 mm, and a total length of 204 mm.
  • Mass(g)
    240
Part Number
CWC-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,879.07

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1