(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Pipe Wrench (for white tube) Light Weight

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,352.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PWDA600
PWDA900
PWDAL25
PWDAL30
PWDAL35
PWDAL45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 6,672.94

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 80A 89 600 222-1527 1860

฿ 12,221.46

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 10~100A 115 900 222-1535 3410

฿ 2,352.05

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 32A 43 250 222-1489 460

฿ 2,574.00

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 40A 49 300 222-1497 680

฿ 2,950.00

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 50A 61 350 222-1501 910

฿ 4,289.57

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 65A 77 450 222-1519 1390

Basic Specifications

  • Product Type
    Pipe wrench (Aluminum)
  • Application
    For zinc plating steel pipe (white pipe) tightening.
  • Features
    Weight is reduced by 30% by using an aluminum forged handle.

Product Description

[Features]
- 30% lighter with aluminum forged handle. (Compared to our conventional products)
・The quality is equivalent to each size of JIS strong grade.
・A wide range of variations expands the scope of your work.
[Applications]
- For tightening galvanized steel pipes (white pipes).

Part Number
PWDA600
PWDA900
PWDAL25
PWDAL30
PWDAL35
PWDAL45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 6,672.94

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 80A 89 600 222-1527 1860

฿ 12,221.46

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 10~100A 115 900 222-1535 3410

฿ 2,352.05

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 32A 43 250 222-1489 460

฿ 2,574.00

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 40A 49 300 222-1497 680

฿ 2,950.00

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 50A 61 350 222-1501 910

฿ 4,289.57

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~ 65A 77 450 222-1519 1390

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●30% lightweight by aluminum forged handle.(compared with our existing items)
●Quality is equivalent to each size of JIS strong grade.

Usage

●For tightening of galvanized steel pipe(white pipe).