(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Wrench (BTW3G)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BTW3G
BTW6G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Belt: Length
(mm)
Trusco Code Mass
(g)

฿ 2,745.32

HTT BELT WRENCHES 1 Piece(s) 31 Day(s) 10~80A 17~89 400 322-2535 600

฿ 5,499.00

HTT BELT WRENCHES 1 Piece(s) 12 Day(s) 10~150A 17~165 700 327-8034 650

Basic Specifications

  • Product Type
    Belt Wrench
  • Overall Length(mm)
    300
  • Belt: Width(mm)
    31
  • Application
    The stainless steel pipes are plated so they do not scratch when rotated.
  • Features
    Tightly turn the rubber around the nylon cloth without scratching stained polished pipe, stainless steel pipe or electroplated pipe.

Product Description

[Features]
· With rubber seized to the nylon cloth, firm turning of polished pipe, stainless steel pipe, or plated pipe is possible without scratching.
[Applications]
· The stainless steel pipes are plated so they do not scratch when rotated.

Part Number
BTW3G
BTW6G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Belt: Length
(mm)
Trusco Code Mass
(g)

฿ 2,745.32

HTT BELT WRENCHES 1 Piece(s) 31 Day(s) 10~80A 17~89 400 322-2535 600

฿ 5,499.00

HTT BELT WRENCHES 1 Piece(s) 12 Day(s) 10~150A 17~165 700 327-8034 650

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1