(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Broad Wrench EV

Broad Wrench EV

You can add up to 6 items to the comparison list.

Loading...

Specifications of ACPW51-EV

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    10~40A
  • Grippable Tube (O.D.)(mm)
    16~51
  • Overall Length(mm)
    300
  • Trusco Code
    390-4181
  • Application
    For rotation of joint fitting and installation of nipples for PE tube.
  • Features
    New Slide Mechanism which does not use round nut or worm.
  • Mass(g)
    480
Part Number
ACPW51-EV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,753.18

CORNER WRENCHES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    10~40A
  • Grippable Tube (O.D.)(mm)
    16~51
  • Overall Length(mm)
    300
  • Trusco Code
    390-4181
  • Application
    For rotation of joint fitting and installation of nipples for PE tube.
  • Features
    New Slide Mechanism which does not use round nut or worm.
  • Mass(g)
    480

Product Description

[Features]
· New slide mechanism does not use round nuts or worms. (Design registration completed, patent pending)
· Aluminum forged body.
· The tooth part is as thin as 12 mm, so it is easier to use it even in narrow places.
[Applications]
· For rotation of fittings and nipple mounting for PE pipes.

Specifications of ACPW51-EV

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    10~40A
  • Grippable Tube (O.D.)(mm)
    16~51
  • Overall Length(mm)
    300
  • Trusco Code
    390-4181
  • Application
    For rotation of joint fitting and installation of nipples for PE tube.
  • Features
    New Slide Mechanism which does not use round nut or worm.
  • Mass(g)
    480
Part Number
ACPW51-EV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,753.18

CORNER WRENCHES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1