(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Pipe Wrench (for Galvanized Pipes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,224.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PW-AL250
PW-AL300
PW-AL350
PW-AL450
PW-AL600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,224.18

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~40A 6 to 50 250 322-2730 490

฿ 1,699.03

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~50A 10~60 300 322-2748 750

฿ 1,897.06

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~50A 10–70 350 322-2756 1020

฿ 2,829.03

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~65A 13~80 450 322-2764 1560

฿ 3,830.00

ALUMINUMPIPEWRENCHES 1 Piece(s) 10 Day(s) 15~80A 26~90 600 322-2772 2560

Basic Specifications

  • Product Type
    Pipe wrench (Aluminum)
  • Application
    Used when screwing in and removing couplers such as water pipes and gas pipes.
  • Features
    A JIS standard Trimo product.

Product Description

[Features]
· A JIS standard Trimo product.
· Excellent durability.
· The upper jaw is provided with an easily usable scale display.
[Applications]
· Used when screwing in and removing couplers for water pipes, gas pipes, etc.

Part Number
PW-AL250
PW-AL300
PW-AL350
PW-AL450
PW-AL600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,224.18

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~40A 6 to 50 250 322-2730 490

฿ 1,699.03

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~50A 10~60 300 322-2748 750

฿ 1,897.06

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~50A 10–70 350 322-2756 1020

฿ 2,829.03

ARM ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~65A 13~80 450 322-2764 1560

฿ 3,830.00

ALUMINUMPIPEWRENCHES 1 Piece(s) 10 Day(s) 15~80A 26~90 600 322-2772 2560

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1