(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyvinyl chloride tube cutter

Polyvinyl chloride tube cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TEC45

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    45
  • Overall Length(mm)
    226
  • Trusco Code
    366-8924
  • Mass(g)
    408
  • Application
    For cutting polyvinyl chloride tubes, polyethylene tubes.
  • Features
    Easy to open and close with the one-touch auto-open mechanism / Easy to cut one-handed with the ratchet mechanism / Resin grip mitigates fatigue
Part Number
TEC45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,273.00

PVC PIPE CUTTERS & BLADES 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    45
  • Overall Length(mm)
    226
  • Trusco Code
    366-8924
  • Mass(g)
    408
  • Application
    For cutting polyvinyl chloride tubes, polyethylene tubes.
  • Features
    Easy to open and close with the one-touch auto-open mechanism / Easy to cut one-handed with the ratchet mechanism / Resin grip mitigates fatigue

Product Description

[Features]
· Easy to open and close with the one-touch auto-open mechanism.
· The ratchet mechanism enables easy cutting with a single hand.
· Adopts a resin grip to help prevent fatigue.
[Applications]
· For cutting polyvinyl chloride tubes, polyethylene tubes.

Specifications of TEC45

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    45
  • Overall Length(mm)
    226
  • Trusco Code
    366-8924
  • Mass(g)
    408
  • Application
    For cutting polyvinyl chloride tubes, polyethylene tubes.
  • Features
    Easy to open and close with the one-touch auto-open mechanism / Easy to cut one-handed with the ratchet mechanism / Resin grip mitigates fatigue
Part Number
TEC45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,273.00

PVC PIPE CUTTERS & BLADES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is easy to open and close with one-touch auto open mechanism.
●Due to the ratchet mechanism can be easily cut with one hand.
●It is hard to get tired of with the resin grip adoption.

Usage

●For cutting PVC pipes and polyethylene pipes.

Specification

●SPQ(piece):10